Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint ML501-G high linearity upconverter or downconverter combines a passive GaAs MESFET mixer with anintegrated HBT LO driver in a low-cost, lead-free / green / RoHS-compliant SOIC-8 package. The ML501-G uses patented techniques to realize +30 dBm Input IP3 with 8 dB conversion loss using an LO drive level of 0dBm in a downconverting application. The on-chip diplexer in the mixers allows for good matching on the RF and IF ports. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels. Typical applications include frequency up/downconversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G GSM / CDMA / WCDMA systems in the PCS or UMTS frequency bands. They can also be used for WiBro / WLAN / WiMAX infrastructure requiring highlinearity frequency conversion.

Features:
  • High dynamic range mixer with integrated LO driver
  • +30 dBm Input IP3
  • 8 dB conversion loss
  • RF: 1900 to 2700 MHz
  • LO: 1600 to 2500 MHz
  • IF: 50 to 500 MHz
  • 0 dBm drive level
  • RoHS-compliant
  • SOIC-8 package
  • Part Number:
    ML501-G
    Type:
    Passive
    RF Frequency Range Min:
    1900 MHz
    RF Frequency Range Max:
    2700 MHz
    Operating LO Frequency Range Min:
    1600 MHz
    Operating LO Frequency Range Max:
    2500 MHz
    LO Drive Max:
    0 dBm
    IF Frequency Min:
    50 MHz
    IF Frequency Max:
    500 MHz
    IIP3:
    30 dBm
    Supply Voltage:
    5 V
    Isolation LO-RF:
    9 dB
    Isolation LO-IF:
    27 dB
    Isolation RF-IF:
    20 dB
    Package:
    SOIC-8
    No Content Available

    Technical Inquiry Request for ML501-G RF Mixer

    Fields marked with * are required.
    Product Specifications For ML501-G RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices