Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint ML485-G high linearity converter combines a passive GaAs FET mixer with an integrated LO driver in an ultra-small lead-free / green / RoHS-compliant MSOP-8 package. The double-balanced integrated IC is able to operate across a wide 1.5 - 3.2 GHz frequency range to achieve +35 dBm Input IP3 while drawing a very low 40 mA current. The ML485-G can be used as an up-converter or down-converter in a low-side or high-side LO configuration. A LO buffer amplifier is integrated on the chip to allow for operation directly from a synthesizer requiring only 0 dBm of LO drive level. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels. The converter requires no external baluns and supports a wide range of IF frequencies. Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G mobile infrastructure. Due to the wide frequency range of operation, the converter can also be used for WiMAX, WiBro, ISM, LTE and fixed wireless applications

Features:
  • High dynamic range mixer with integrated LO driver
  • +35 dBm Input IP3
  • 8 dB conversion loss
  • RF: 1500 to 3200 MHz
  • LO: 1400 to 3500 MHz
  • IF: 50 to 300 MHz
  • +5V supply @ 40 mA
  • 0 dBm drive level
  • RoHS compliant
  • MSOP-8 (14 mm²) package
  • Part Number:
    ML485-G
    Type:
    Passive
    Configuration:
    Double Balanced
    RF Frequency Range Min:
    1600 MHz
    RF Frequency Range Max:
    3200 MHz
    Operating LO Frequency Range Min:
    1400 MHz
    Operating LO Frequency Range Max:
    3500 MHz
    LO Drive Max:
    0 dBm
    IF Frequency Min:
    50 MHz
    IF Frequency Max:
    300 MHz
    IIP3:
    35 dBm
    Supply Voltage:
    5 V
    Isolation RF-IF:
    13 dB
    Package:
    MSOP-8
    No Content Available

    Technical Inquiry Request for ML485-G RF Mixer

    Fields marked with * are required.
    Product Specifications For ML485-G RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices