Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint ML483-G high linearity converter combines a passive GaAs FET mixer with an integrated LO driver in an ultra-small lead-free / green / RoHS-compliant MSOP-8 package. The double-balanced integrated IC is able to operate across a 0.7 - 1.0 GHz frequency range to achieve +36 dBm Input IP3 while drawing a very low 50 mA current. The ML483-G can be used as an upconverter or downconverter in a low-side or high-side LO configuration. A LO buffer amplifier is integrated on the chip to allow for operation directly from a synthesizer requiring only 0 dBm of drive level. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels. The converter requires no external baluns and supports a wide range of IF frequencies. Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G mobile infrastructure. Due to the wide frequency range of operation, the converter can also be used for ISM and fixed wireless applications. The ML483-G is footprint and pin compatible with TriQuint's 1.6 - 3.2 GHz ML485-G mixer for high band applications.

Features:
  • High dynamic range mixer with integrated LO driver
  • +36 dBm Input IP3
  • 9 dB conversion loss
  • RF: 700 to 1000 MHz
  • LO: 540 to 1300 MHz
  • IF: 70 to 300 MHz
  • +5 V supply @ 50 mA
  • 0 dBm drive level
  • RoHS compliant
  • MSOP-8 (14 mm²) package
  • Part Number:
    ML483-G
    Type:
    Passive
    RF Frequency Range Min:
    700 MHz
    RF Frequency Range Max:
    1000 MHz
    Operating LO Frequency Range Min:
    540 MHz
    Operating LO Frequency Range Max:
    1300 MHz
    LO Drive Max:
    0 dBm
    IF Frequency Min:
    70 MHz
    IF Frequency Max:
    300 MHz
    IIP3:
    36 dBm
    Supply Voltage:
    5 V
    Isolation RF-IF:
    16 dB
    Package:
    MSOP-8
    No Content Available

    Technical Inquiry Request for ML483-G RF Mixer

    Fields marked with * are required.
    Product Specifications For ML483-G RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices