Part Number:
MH205A-G
|
Type:
Passive
|
Configuration:
Up/Down Conversion
|
RF Frequency Range Min:
800 MHz
|
RF Frequency Range Max:
960 MHz
|
Operating LO Frequency Range Min:
700 MHz
|
Operating LO Frequency Range Max:
890 MHz
|
LO Drive Max:
17 dBm
|
IF Frequency Min:
70 MHz
|
IF Frequency Max:
120 MHz
|
IIP3:
35 dBm
|
Isolation LO-RF:
37 dB
|
Isolation LO-IF:
55 dB
|
Isolation RF-IF:
15 dB
|
Package:
SOIC-8
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |