Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
MH203A-G
Type:
Passive
Configuration:
Up/Down Conversion
RF Frequency Range Min:
800 MHz
RF Frequency Range Max:
960 MHz
Operating LO Frequency Range Min:
1000 MHz
Operating LO Frequency Range Max:
1310 MHz
LO Drive Max:
17 dBm
IF Frequency Min:
70 MHz
IF Frequency Max:
350 MHz
IIP3:
34 dBm
Isolation LO-RF:
30 dB
Isolation LO-IF:
60 dB
Isolation RF-IF:
25 dB
Package:
SOIC-8
No Content Available

Technical Inquiry Request for MH203A-G RF Mixer

Fields marked with * are required.
Product Specifications For MH203A-G RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices