Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
MH1A-G
Type:
Passive
Configuration:
Up/Down Conversion
RF Frequency Range Min:
1700 MHz
RF Frequency Range Max:
2000 MHz
Operating LO Frequency Range Min:
1450 MHz
Operating LO Frequency Range Max:
1950 MHz
LO Drive Max:
17 dBm
IF Frequency Min:
50 MHz
IF Frequency Max:
250 MHz
IIP3:
35 dBm
Isolation LO-RF:
23 dB
Isolation LO-IF:
38 dB
Isolation RF-IF:
20 dB
Package:
SOIC-8
No Content Available

Technical Inquiry Request for MH1A-G RF Mixer

Fields marked with * are required.
Product Specifications For MH1A-G RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices