Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint FP31QF-F is a high performance 2 Watt HFET (Heterostructure FET) in a low-cost lead-free / RoHS-compliant 28-pin 6x6 mm QFN (Quad Flatpack, No-Lead) surface-mount package. This device works optimally at a drain bias of +9 V and 450 mA to achieve +46 dBm output IP3 performance and an output power of +34 dBm at 1 dB compression. The device conforms to TriQuint's long history of producing high reliability and quality components. The FP31QF-F has an associated MTTF of a minimum of 100 years at a mounting temperature of 85°C. All devices are 100% RF and DC tested. The product is targeted for use as driver amplifiers for wireless infrastructure where high performance and high efficiency are required.

Features:
  • 50 to 4000 MHz
  • 18 dB gain @ 900 MHz
  • +34 dBm P1dB
  • +46 dBm Output IP3
  • High drain efficiency
  • Single voltage supply
  • Robust 1000V ESD, Class IC
  • Lead free / green / RoHS compliant
  • 6 mm 28-pin QFN package
  • Part Number:
    FP31QF-F
    Frequency Min:
    0.05 GHz
    Frequency Max:
    4 GHz
    Output Power:
    34 dBm
    Gain:
    18 dB
    Package:
    QFN 6x6mm
    Supply Voltage:
    9 V
    Id:
    450 mA
    Noise Figure:
    3.5 dB
    Material:
    GaAs
    No Content Available

    Technical Inquiry Request for FP31QF-F Transistors

    Fields marked with * are required.
    Product Specifications For FP31QF-F Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices