Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint FP2189-G is a high performance 1 Watt HFET (Heterostructure FET) in a low-cost SOT-89 surface mount package. This device works optimally at a drain bias of +8 V and 250 mA to achieve +43 dBm output IP3 performance and an output power of +30 dBm at 1-dB compression, while providing 18.5 dB gain at 900 MHz. The device conforms to TriQuint's long history of producing high reliability and quality components. The FP2189-G has an associated MTTF of greater than 100 years at a mounting temperature of 85 °C and is available in both the standard SOT-89 package and the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package. All devices are 100% RF and DC tested. The product is targeted for use as driver amplifiers for wireless infrastructure where high performance and high efficiency are required.

Features:
  • 50 to 4000 MHz
  • +30 dBm P1dB
  • +43 dBm Output IP3
  • High drain efficiency
  • 18.5 dB gain @ 900 MHz
  • Lead-free / green / RoHS compliant
  • SOT-89 package
  • MTTF > 100 Years
  • Part Number:
    FP2189-G
    Frequency Min:
    0.05 GHz
    Frequency Max:
    4 GHz
    Output Power:
    30 dBm
    Gain:
    18.5 dB
    Package:
    SOT-89
    Supply Voltage:
    8 V
    Id:
    250 mA
    Noise Figure:
    4.5 dB
    Material:
    GaAs
    No Content Available

    Technical Inquiry Request for FP2189-G Transistors

    Fields marked with * are required.
    Product Specifications For FP2189-G Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices