Part Number:
FH101-G
|
Product Family:
MESFET
|
Frequency Min:
0.05 GHz
|
Frequency Max:
4 GHz
|
Output Power:
18 dBm
|
Gain:
19 dB
|
Package:
SOT-89
|
Supply Voltage:
5 V
|
Noise Figure:
2 dB
|
Material:
GaAs
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |