Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint FH1-G is a high dynamic range FET packaged in a low cost surface-mount package. The combination of low noise figure and high output IP3 at the same bias point makes it ideal for receiver and transmitter applications. The device combines dependable performance with superb quality to maintain MTTF values exceeding 100 years at mounting temperatures of +85 °C. The FH1-G is available in the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package. The device utilizes a high reliability GaAs MESFET technology and is targeted for applications where high linearity is required. It is well suited for various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the FH1-G will work for other applications within the 50 to 4000 MHz frequency range such as fixed wireless.

Features:
  • 50 to 4000 MHz
  • Low noise figure
  • 18 dB gain
  • +42 dBm OIP3
  • +21 dBm P1dB
  • Single or dual supply operation
  • Lead-free / green / RoHS compliant
  • SOT-89 package
  • MTTF > 100 years
  • Part Number:
    FH1-G
    Frequency Min:
    0.05 GHz
    Frequency Max:
    4 GHz
    Output Power:
    21.8 dBm
    Gain:
    19 dB
    Package:
    SOT-89
    Supply Voltage:
    5 V
    Id:
    140 mA
    Noise Figure:
    2.7 dB
    Material:
    GaAs
    No Content Available

    Technical Inquiry Request for FH1-G Transistors

    Fields marked with * are required.
    Product Specifications For FH1-G Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices