|
Part Number:
ECP200D-G
|
|
Frequency Min:
0.4 GHz
|
|
Frequency Max:
2.3 GHz
|
|
P1dB:
33 dBm
|
|
Gain:
18 dB
|
|
IP3:
51 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
800 mA
|
|
Noise Figure:
8 dB
|
|
Package:
QFN 4x4mm
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
6.8 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |