Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint ECG055C-G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1000 MHz, the ECG055C-G typically provides 20 dB of gain, +34 dBm Output IP3 and +18 dBm P1dB. The ECG055C-G consists of a Darlington-pair amplifier using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor and an inductive RF choke for operation. The device is ideal for wireless applications and is available in low-cost, surface-mountable plastic lead-free / green / RoHS-compliant SOT-86 packages. A SOT-89 version is also available as the ECG055B-G . All devices are 100% RF and DC tested. The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the ECG055C-G will work for other various applications within the DC to 6 GHz frequency range such as CATV and fixed wireless.

Features:
  • DC to 6 GHz
  • 20 dB gain @ 1 GHz
  • +18 dBm P1dB @ 1 GHz
  • +34 dBm OIP3 @ 1 GHz
  • Single voltage supply
  • 3.4 dB noise figure
  • Internally matched to 50 Ohm
  • Robust 1000V ESD, Class 1C
  • Lead-free / green / RoHS compliant
  • SOT-363 package
  • Part Number:
    ECG055C-G
    Frequency Min:
    0 GHz
    Frequency Max:
    6 GHz
    P1dB:
    18.1 dBm
    Gain:
    19.7 dB
    IP3:
    34 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    65 mA
    Noise Figure:
    3.4 dB
    Package:
    SOT-86
    Return Loss Input:
    20 dB
    Return Loss Output:
    12.5 dB
    No Content Available

    Technical Inquiry Request for ECG055C-G Amplifier

    Fields marked with * are required.
    Product Specifications For ECG055C-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices