|
Part Number:
ECG008B-G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
24 dBm
|
|
Gain:
14.6 dB
|
|
IP3:
40 dBm
|
|
Supply Voltage \ Vd Max:
8 V
|
|
Quiescent Current \ Id:
120 mA
|
|
Noise Figure:
4.6 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
25 dB
|
|
Return Loss Output:
14 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |