|
Part Number:
ECG006B-G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4.5 GHz
|
|
P1dB:
15.5 dBm
|
|
Gain:
15 dB
|
|
IP3:
32 dBm
|
|
Supply Voltage \ Vd Min:
3.5 V
|
|
Supply Voltage \ Vd Max:
4.3 V
|
|
Quiescent Current \ Id:
45 mA
|
|
Noise Figure:
4 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
13 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |