|
Part Number:
ECG005B-G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
18 dBm
|
|
Gain:
22.2 dB
|
|
IP3:
34 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
65 mA
|
|
Noise Figure:
3.4 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
19 dB
|
|
Return Loss Output:
11 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |