|
Part Number:
ECG004B-G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
13.5 dBm
|
|
Gain:
16.2 dB
|
|
IP3:
28 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
35 mA
|
|
Noise Figure:
3.2 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
19 dB
|
|
Return Loss Output:
15 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |