|
Part Number:
ECG003B-G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
24 dBm
|
|
Gain:
20 dB
|
|
IP3:
39 dBm
|
|
Supply Voltage \ Vd Max:
8 V
|
|
Quiescent Current \ Id:
110 mA
|
|
Noise Figure:
3.5 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
13 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |