|
Part Number:
ECG002F-G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
15.5 dBm
|
|
Gain:
20 dB
|
|
IP3:
29 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
45 mA
|
|
Noise Figure:
3.7 dB
|
|
Package:
SOT-363
|
|
Return Loss Input:
17 dB
|
|
Return Loss Output:
18 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |