|
Part Number:
ECG001B-G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
12.5 dBm
|
|
Gain:
22.4 dB
|
|
IP3:
25 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
30 mA
|
|
Noise Figure:
3.4 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
35 dB
|
|
Return Loss Output:
18 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |