Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint EC1089-G is a high dynamic range driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve high performance across a broad range with +41 dBm OIP3 and +24 dBm of compressed 1dB power. It is housed in an industry standard lead-free / green / RoHS-compliant SOT-89 package. All devices are 100% RF and DC tested. The EC1089-G is targeted for use as a driver amplifier in wireless infrastructure where high linearity and medium power is required. An internal active bias allows the EC1089-G to maintain high linearity over temperature and operate directly off a single +5 V supply. This combination makes the device an excellent candidate for transceiver line cards in current and next generation multi-carrier 3G base stations.

Features:
  • 10 to 2500 MHz
  • +24 dBm P1dB
  • +41 dBm OIP3
  • 15.5 dB gain at 900 MHz
  • 12.2 dB gain at 1900 MHz
  • Lead-free / green / RoHS compliant
  • SOT-89 package
  • Part Number:
    EC1089B-G
    Frequency Min:
    0.01 GHz
    Frequency Max:
    2.5 GHz
    P1dB:
    24 dBm
    Gain:
    12.2 dB
    IP3:
    41 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    160 mA
    Noise Figure:
    5.1 dB
    Package:
    SOT-89
    Return Loss Input:
    15 dB
    Return Loss Output:
    10 dB
    No Content Available

    Technical Inquiry Request for EC1089B-G Amplifier

    Fields marked with * are required.
    Product Specifications For EC1089B-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices