Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint EC1078B-G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1000 MHz, the EC1078B-G typically provides 20 dB of gain, +37 dBm Output IP3, and +21 dBm P1dB. The EC1078B-G consists of Darlington pair amplifiers using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor and an inductive RF choke for operation. The device is ideal for wireless applications and is available in a low-cost, surface-mountable lead-free / green / RoHS-compliant SOT-89 package. All devices are 100% RF and DC tested. The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the EC1078B-G will work for other various applications within the DC to 3.5 GHz frequency range such as CATV and mobile wireless.

Features:
  • DC to 3.5 GHz
  • +21 dBm P1dB at 1 GHz
  • +37 dBm OIP3 at 1 GHz
  • 20 dB gain at 1 GHz
  • 4.4 dB noise figure at 2 GHz
  • Lead-free / green
  • SOT-89 package
  • Internally matched to 50 Ohm
  • Part Number:
    EC1078B-G
    Frequency Min:
    0 GHz
    Frequency Max:
    3.5 GHz
    P1dB:
    21 dBm
    Gain:
    20 dB
    IP3:
    37 dBm
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    96 mA
    Noise Figure:
    3.5 dB
    Package:
    SOT-89
    Return Loss Input:
    12 dB
    Return Loss Output:
    8 dB
    No Content Available

    Technical Inquiry Request for EC1078B-G Amplifier

    Fields marked with * are required.
    Product Specifications For EC1078B-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices