Part number DWM3001C Product Type UWB Module from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
DWM3001C
Frequency Min:
6.5 GHz
Frequency Max:
8 GHz
Supply Voltage - Min:
2.5 V
Supply Voltage - Max:
3.6 V
Operating Temperature Min:
-40 °C
Operating Temperature Max:
85 °C
Package Dimensions:
27 x 19.13 x 3.2 mm

Technical Inquiry Request for DWM3001C UWB Module

Fields marked with * are required.
Product Specifications For DWM3001C UWB Module
Design Information
Contact Information


Availability
In Stock
32
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$59.37
25 - 99
$50.75
100 - 249
$43.18
Request a Pricing Quote for greater quantities