Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
DWM3000
Frequency Min:
6.5 GHz
Frequency Max:
8 GHz
Interface Type:
SPI
Supply Voltage - Min:
2.5 V
Supply Voltage - Max:
3.6 V
Operating Temperature Min:
-30 °C
Operating Temperature Max:
85 °C
Package Dimensions:
23 x 13 x 2.9 mm

Technical Inquiry Request for DWM3000 UWB Module

Fields marked with * are required.
Product Specifications For DWM3000 UWB Module
Design Information
Contact Information


Availability
In Stock
41
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$23.62
25 - 99
$20.19
100 - 249
$17.18
Request a Pricing Quote for greater quantities