|
Part Number:
DWM1004C
|
|
Frequency Min:
4 GHz
|
|
Frequency Max:
6.5 GHz
|
|
Interface Type:
SPI, UART
|
|
Supply Voltage - Min:
2.8 V
|
|
Supply Voltage - Max:
3.6 V
|
|
Supply Current Receiving:
15 mA
|
|
Supply Current Transmitting:
114 mA
|
|
Operating Temperature Min:
-40 °C
|
|
Operating Temperature Max:
85 °C
|
|
Package Dimensions:
31 x 16.5 x 1.27 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |