Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
DWM1001C
Frequency Min:
6.2 GHz
Frequency Max:
6.7 GHz
Interface Type:
I2C, SPI, UART
Supply Voltage - Min:
2.8 V
Supply Voltage - Max:
3.9 V
Supply Current Receiving:
134 mA
Supply Current Transmitting:
82 mA
Operating Temperature Min:
-40 °C
Operating Temperature Max:
85 °C
Package Dimensions:
19.1 x 26.2 x 2.6 mm

Technical Inquiry Request for DWM1001C UWB Module

Fields marked with * are required.
Product Specifications For DWM1001C UWB Module
Design Information
Contact Information


Availability
In Stock
0
On Order
200
by 11/18/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$59.37
25 - 99
$50.75
100 - 249
$43.18
Request a Pricing Quote for greater quantities