Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
DW1000-I-TR13
Frequency Min:
3.5 GHz
Frequency Max:
6.5 GHz
Interface Type:
SPI
Supply Voltage - Min:
2.8 V
Supply Voltage - Max:
3.6 V
Supply Current Receiving:
30 mA
Supply Current Transmitting:
70 mA
Operating Temperature Min:
-40 °C
Operating Temperature Max:
85 °C
Package Dimensions:
6 x 6 mm
No Content Available

Technical Inquiry Request for DW1000-I-TR13 UWB Transceiver IC

Fields marked with * are required.
Product Specifications For DW1000-I-TR13 UWB Transceiver IC
Design Information
Contact Information


Availability
In Stock
62
On Order
4000
by 7/31/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$9.66
25 - 99
$8.57
100 - 249
$7.90
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices