Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
DBM-184
Type:
Passive
Configuration:
Double Balanced
RF Frequency Range Min:
2 MHz
RF Frequency Range Max:
3000 MHz
Operating LO Frequency Range Min:
2 MHz
Operating LO Frequency Range Max:
2500 MHz
LO Drive Min:
10 dBm
LO Drive Max:
20 dBm
IF Frequency Min:
5 MHz
IF Frequency Max:
1500 MHz
IIP3:
20 dBm
Isolation LO-RF:
20 dB
Isolation LO-IF:
25 dB
Isolation RF-IF:
20 dB
Package:
Metal Flatpack
No Content Available

Technical Inquiry Request for DBM-184 RF Mixer

Fields marked with * are required.
Product Specifications For DBM-184 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices