Part Number:
DBM-143
|
Type:
Passive
|
Configuration:
Double Balanced
|
RF Frequency Range Min:
10 MHz
|
RF Frequency Range Max:
1500 MHz
|
Operating LO Frequency Range Min:
10 MHz
|
Operating LO Frequency Range Max:
1500 MHz
|
LO Drive Max:
7 dBm
|
IF Frequency Min:
0 MHz
|
IF Frequency Max:
1000 MHz
|
IIP3:
10 dBm
|
Isolation LO-RF:
25 dB
|
Isolation LO-IF:
20 dB
|
Isolation RF-IF:
15 dB
|
Package:
Metal Flatpack
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |