|
Part Number:
D8740250GTH
|
|
Frequency Min:
40 MHz
|
|
Frequency Max:
870 MHz
|
|
Gain:
25 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
420 mA
|
|
Noise Figure:
5.5 dB
|
|
CTB:
-64 dB
|
|
Xmod:
-55 dB
|
|
CSO:
-71 dB
|
|
Package:
SOT-115J
|
|
Gain Flatness:
0.3 ±dB
|
|
Return Loss Input:
19 dB
|
|
Return Loss Output:
19 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |