Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Hybrid Power Doubler amplifier module employing GaAs dice
Part Number:
D8740180GT
Frequency Min:
40 MHz
Frequency Max:
870 MHz
Gain:
18.5 dB
Supply Voltage\Vd:
24 V
Id:
350 mA
Noise Figure:
6.5 dB
CTB:
-60 dB
Xmod:
-55 dB
CSO:
-63 dB
Package:
SOT-115J
Gain Flatness:
0.3 ±dB
Return Loss Input:
19 dB
Return Loss Output:
19 dB
No Content Available

Technical Inquiry Request for D8740180GT CATV Amplifier

Fields marked with * are required.
Product Specifications For D8740180GT CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices