Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The D10040270GT is a Hybrid Power Doubler amplifier module. The part employs GaAs die and is operated from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under All Terminations
  • 27.0dB Min. Gain at 1GHz
  • 375mA Max. at 24VDC
  • Part Number:
    D10040270GT
    Frequency Min:
    40 MHz
    Frequency Max:
    1000 MHz
    Gain:
    26.5 dB
    Supply Voltage\Vd:
    24 V
    Id:
    360 mA
    Noise Figure:
    4.5 dB
    CTB:
    -64 dB
    Xmod:
    -60 dB
    CSO:
    -65 dB
    Package:
    SOT-115J
    No Content Available

    Technical Inquiry Request for D10040270GT CATV Amplifier

    Fields marked with * are required.
    Product Specifications For D10040270GT CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices