Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
D10040240GTH
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
23 dB
Supply Voltage\Vd:
24 V
Id:
420 mA
Noise Figure:
6 dB
CTB:
-65 dB
Xmod:
-62 dB
CSO:
-67 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for D10040240GTH CATV Amplifier

Fields marked with * are required.
Product Specifications For D10040240GTH CATV Amplifier
Design Information
Contact Information


Availability
In Stock
25
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$92.70
25 - 99
$79.18
100 - 249
$68.62
250 - 499
$59.38
500 - 999
$51.13
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices