Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The D10040230PL1 is a Hybrid Power Doubler amplifier module. The part employs GaAS pHEMT die and GaN pHEMT die, has high output capability, and is operated from 45MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • Low Current
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Extremely Low Noise
  • Unconditionally Stable Under All Terminations
  • High Output Capability
  • 22.5dB Min. Gain at 1GHz
  • 380mA Max. at 24VDC
  • Part Number:
    D10040230PL1
    Frequency Min:
    50 MHz
    Frequency Max:
    1000 MHz
    Gain:
    21.5 dB
    Supply Voltage\Vd:
    24 V
    Id:
    370 mA
    Noise Figure:
    3 dB
    CTB:
    -70 dB
    Xmod:
    -65 dB
    CSO:
    -71 dB
    Package:
    SOT-115J

    Technical Inquiry Request for D10040230PL1 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For D10040230PL1 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote