Part Number:
D10040200PL1
|
Frequency Min:
50 MHz
|
Frequency Max:
1000 MHz
|
Gain:
19 dB
|
Supply Voltage\Vd:
24 V
|
Id:
370 mA
|
Noise Figure:
3 dB
|
CTB:
-70 dB
|
Xmod:
-65 dB
|
CSO:
-71 dB
|
Package:
SOT-115J
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |