Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The D10040200PH1 is a Hybrid Power Doubler amplifier module. The part employs GaAs pHEMT and GaN HEMT die and is operated from 45MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Part Number:
D10040200PH1
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
19 dB
Supply Voltage\Vd:
24 V
Id:
430 mA
Noise Figure:
3 dB
CTB:
-77 dB
Xmod:
-71 dB
CSO:
-71 dB
Package:
SOT-115J
Gain Flatness:
0.4 ±dB
Return Loss Input:
18 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for D10040200PH1 CATV Amplifier

Fields marked with * are required.
Product Specifications For D10040200PH1 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices