Part Number:
CXE-2089Z
|
Frequency Min:
0.05 GHz
|
Frequency Max:
1 GHz
|
P1dB:
24 dBm
|
Gain:
20.5 dB
|
IP3:
39 dBm
|
Supply Voltage \ Vd Max:
7 V
|
Quiescent Current \ Id:
110 mA
|
Noise Figure:
1.5 dB
|
Gain Flatness:
0.5 ±dB
|
Return Loss Input:
13 dB
|
Return Loss Output:
14 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |