Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s CXE-2022Z is a 75 ohm high performance low noise pHEMT MMIC amplifier utilizing a self bias network. The CXE-2022Z is designed to run over a wide 2.7V to 3.3V single supply voltage and does not require a bias resistor as compared to typical Darlington amplifiers. The CXE-2022Z was developed for low noise portable linear gain block consumer applications which require small size low current and a few external components. The part is internally matched to 75 ohm and designed to operate over the 50MHz to 1000MHz bandwidth.

Features:
  • Low Noise Figure: 1.2dB
  • Flat Gain Response: 17.5dB
    ± 0.15dB
  • High Linearity IIP3: 0dBm
  • Single Supply: 2.7V to 3.3V
  • Low Current: 20mA
  • Part Number:
    CXE-2022Z
    Type:
    Amplifiers
    Frequency Min:
    0.048 GHz
    Frequency Max:
    1 GHz
    P1dB:
    1.3 dBm
    Gain:
    17.5 dB
    IP3:
    17.5 dBm
    Supply Voltage \ Vd Max:
    3 V
    Quiescent Current \ Id:
    20 mA
    Noise Figure:
    1.2 dB
    Gain Flatness:
    0.15 ±dB
    Return Loss Input:
    13.5 dB
    Return Loss Output:
    10 dB
    No Content Available

    Technical Inquiry Request for CXE-2022Z Amplifier

    Fields marked with * are required.
    Product Specifications For CXE-2022Z Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices