Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint CV110-3AF is a high linearity down converter designed to meet the demanding issues for performance, functionality, and cost goals of current and next generation mobile infrastructure. It provides high dynamic range performance in a low profile surfacemount leadless package that measures 6 x 6 mm square. Functionality includes RF amplification, frequency conversion and IF amplification, while an integrated LO driver amplifier powers the passive mixer. The MCM is implemented with reliable and mature GaAs MESFET and InGaP HBT technology. Typical applications include frequency down conversion used in CDMA / GSM / TDMA, CDMA2000, W-CDMA, and EDGE 2.5G and 3G mobile base transceiver stations for cellular frequency bands.

Features:
  • High dynamic range downconverter with integrated LO, IF & RF amplifiers
  • RF: 800 to 960 MHz
  • IF: 200 to 350 MHz
  • +37 dBm Output IP3
  • +20 dBm Output P1dB
  • 5 dB noise figure
  • +5V Single supply operation
  • Lead-free 6mm 28-pin QFN package
  • High-side LO configuration
  • Common footprint with other PCS / UMTS versions
  • Part Number:
    CV110-3AF
    No Content Available

    Technical Inquiry Request for CV110-3AF RF Converter

    Fields marked with * are required.
    Product Specifications For CV110-3AF RF Converter
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices