Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint CMY212 is a general purpose down-converter device designed for multiple applications such as cellular and PCS mobile phones, ISM bands, GPS receivers, L-band satellite terminals, WLAN and pagers. Due to its excellent intermodulation characteristics and its high conversion gain, CMY212 is particularly suited for CDMA receiver applications. The device combines an ultra-linear mixer with LO driver and a single stage IF amplifier in a very small SCT598 package. The mixer section of CMY212 combines low conversion losses and excellent intermodulation characteristics with low requirements of LO and DC power. The internal level controlled LO buffer enables a good performance over a wide LO level range. The input and output matching of the IF amplifier can be adapted externally within a frequency range from 45 to 250 MHz.

Features:
  • Typical overall performance at cellular frequencies (for PLO = -4 dBm operation conditions: 3 V, 11 mA; fRF = 881 MHz; fLO = 966 MHz):
    • Gain: 10 dB
    • Input IP3: 9 dBm
    • Noise figure: 8 dB
  • Part Number:
    CMY212
    Type:
    Active
    Configuration:
    Down Converting
    RF Frequency Range Min:
    500 MHz
    RF Frequency Range Max:
    2500 MHz
    Operating LO Frequency Range Min:
    500 MHz
    Operating LO Frequency Range Max:
    2500 MHz
    LO Drive Min:
    -4 dBm
    LO Drive Max:
    4 dBm
    IF Frequency Min:
    50 MHz
    IF Frequency Max:
    250 MHz
    IIP3:
    9 dBm
    Supply Voltage:
    3 V
    Isolation RF-IF:
    10 dB
    Package:
    SCT598
    No Content Available

    Technical Inquiry Request for CMY212 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMY212 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices