Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint CMY210 is an all port, single-ended, general purpose up- and down-converter. It combines small conversion losses and excellent intermodulation characteristics with a low demand of LO and DC power. The internal level controlled LO buffer enables good performance over a wide range of LO level inputs. The mixer configuration allows RF or IF feed to either pin 1 or 6 and thus requires a frequency separation circuit on the printed circuit board.

Features:
  • Very high Input IP3 of 24 dBm typical
  • Very low LO power demand of 0 dBm typical; wide input range
  • Wide LO frequency range: < 500 MHz to > 2.5 GHz
  • Single-ended ports
  • RF and IF port impedance: 50 Ohms
  • Operating voltage range: < 3 to 6 V
  • Very low current consumption: 6 mA typical
  • All gold metalization
  • Part Number:
    CMY210
    Type:
    Active
    Configuration:
    Up/Down Conversion
    RF Frequency Range Min:
    500 MHz
    RF Frequency Range Max:
    2500 MHz
    Operating LO Frequency Range Min:
    500 MHz
    Operating LO Frequency Range Max:
    2500 MHz
    LO Drive Max:
    0 dBm
    IF Frequency Min:
    50 MHz
    IF Frequency Max:
    250 MHz
    IIP3:
    24 dBm
    Supply Voltage:
    3 V
    Isolation LO-RF:
    8 dB
    Isolation LO-IF:
    8 dB
    Package:
    6 Lead SMT
    No Content Available

    Technical Inquiry Request for CMY210 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMY210 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices