Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
CMD328K3
Type:
MMIC Amplifiers
Frequency Min:
6 GHz
Frequency Max:
18 GHz
P1dB:
12 dBm
Gain:
27 dB
IP3:
24 dBm
Supply Voltage \ Vd Min:
3 V
Quiescent Current \ Id:
52 mA
Noise Figure:
1.4 dB
Package:
QFN 3x3mm
Return Loss Input:
15 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for CMD328K3 Amplifier

Fields marked with * are required.
Product Specifications For CMD328K3 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$74.51
25 - 99
$50.53
100 - 249
$39.97
250 - 499
$37.74
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices