Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
CMD328
Type:
Die Amplifiers
Frequency Min:
6 GHz
Frequency Max:
18 GHz
P1dB:
12 dBm
Gain:
27 dB
IP3:
24 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
52 mA
Noise Figure:
1.25 dB
Package:
DIE
Return Loss Input:
10 dB
Return Loss Output:
17 dB
No Content Available

Technical Inquiry Request for CMD328 Amplifier

Fields marked with * are required.
Product Specifications For CMD328 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$70.78
25 - 99
$47.99
100 - 249
$37.97
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices