Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD327 is a wideband GaAs MMIC low phase noise amplifier ideally suited for military, space, and communications systems. At 20 GHz the device delivers 11.1 dB of gain, has a saturated output power of +21.4 dBm, and has a noise figure of 4.5 dB. Also, with an input signal of 6 GHz, the amplifier has a very low additive phase noise of -165 dBc/Hz at 10 kHz offset. The CMD327 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD327 offers full passivation for increased reliability and moisture protection.
Features
  • Wide bandwidth
  • Low Phase Noise
  • High Power
  • Low current consumption
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD327
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    40 GHz
    P1dB:
    19 dBm
    Psat:
    21.4 dBm
    Gain:
    11.1 dB
    IP3:
    31 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    100 mA
    Noise Figure:
    4.5 dB
    Package:
    DIE
    Return Loss Input:
    10 dB
    Return Loss Output:
    16 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD327 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD327 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $262.85
    25 - 99
    $178.24
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices