Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD326 is a wideband GaAs MMIC low phase noise amplifier ideally suited for military, space, and communications systems. At 10 GHz, the device delivers 14.4 dB of gain, has a saturated output power of +24.4 dBm, and has a noise figure of 3.5 dB. Also, with an input signal of 6 GHz, the amplifier has a very low additive phase noise of -165 dBc/Hz at 10 kHz offset. The CMD326 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD326 offers full passivation for increased reliability and moisture protection.
Features
  • Wide bandwidth
  • Low Phase Noise
  • Positive gain slope
  • High output power
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD326
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    18 GHz
    P1dB:
    22.5 dBm
    Psat:
    24 dBm
    Gain:
    14.4 dB
    IP3:
    34 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    180 mA
    Noise Figure:
    3.5 dB
    Package:
    DIE
    Return Loss Input:
    20 dB
    Return Loss Output:
    18 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD326 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD326 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    26
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $216.72
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices