Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD325 is negative controlled, wideband GaAs MMIC 6-bit digital attenuator die which operates from DC to 30 GHz. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 0.5 (LSB), 1, 2, 4, 8 and 16 dB, for a total attenuation of 31.5 dB. The CMD325 has a low insertion loss of 4 dB at 12 GHz and the attenuation accuracy is typically 0.2 dB step error. The CMD325 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD325 offers full passivation for increased reliability and moisture protection.
Features
  • Ultra Wideband performance
  • Low insertion loss
  • Wide attenuation range
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD325
    Type:
    Digital
    Frequency Min:
    0 MHz
    Frequency Max:
    30000 MHz
    Bits:
    6
    Attn Range:
    31.5 dB
    Impedance:
    50 Ohms
    Insertion Loss Min:
    3.5 dB
    Insertion Loss Max:
    5.5 dB
    IIP3:
    40 dBm
    Package:
    DIE
    Typ Input Power for 1 dB Loss:
    26 dBm
    No Content Available

    Technical Inquiry Request for CMD325 RF Attenuator

    Fields marked with * are required.
    Product Specifications For CMD325 RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    100
    by 9/25/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $71.80
    25 - 99
    $48.69
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices