Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
CMD319
Type:
MMIC Amplifiers
Frequency Min:
8 GHz
Frequency Max:
12 GHz
P1dB:
16 dBm
Gain:
20 dB
IP3:
25 dBm
Supply Voltage \ Vd Min:
3 V
Quiescent Current \ Id:
30 mA
Noise Figure:
0.98 dB
Package:
DIE
Return Loss Input:
19 dB
Return Loss Output:
17 dB
No Content Available

Technical Inquiry Request for CMD319 Amplifier

Fields marked with * are required.
Product Specifications For CMD319 Amplifier
Design Information
Contact Information


Availability
In Stock
90
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$79.43
25 - 99
$53.86
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices