Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD317C4 is a wideband GaAs MMIC driver amplifier housed in a leadless 4x4 mm surface mount package. The CMD317C4 is ideally suited for military, space and communications systems where small size and high linearity are needed. At 12 GHz the device delivers 16 dB of gain with a corresponding output 1 dB compression point of +23 dBm and an output IP3 of 35 dBm. The CMD317C4 is a 50 ohm matched design which eliminates the need for RF port matching and includes an on chip bias choke.
Features
  • Wide bandwidth
  • High linearity
  • Single positive supply voltage
  • On chip bias choke
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD317C4
    Type:
    Amplifiers
    Frequency Min:
    1 GHz
    Frequency Max:
    24 GHz
    P1dB:
    23 dBm
    Psat:
    24 dBm
    Gain:
    16 dB
    IP3:
    35 dBm
    Supply Voltage \ Vd Min:
    8 V
    Quiescent Current \ Id:
    225 mA
    Noise Figure:
    3 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    18 dB
    Return Loss Output:
    16 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD317C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD317C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    60
    by 3/13/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $247.46
    25 - 99
    $167.81
    100 - 249
    $132.76
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices