Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD317 is a wideband GaAs MMIC driver amplifier ideally suited for military, space and communications systems where small size and high linearity are needed. At 12 GHz the device delivers 16 dB of gain with a corresponding output 1 dB compression point of +23 dBm and an output IP3 of 34 dBm. The CMD317 is a 50 ohm matched design which eliminates the need for RF port matching and includes an on chip bias choke. The CMD317 offers full passivation for increased reliability and moisture protection.
Features
  • Wide bandwidth
  • High linearity
  • Single positive supply voltage
  • On chip bias choke
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD317
    Type:
    Die Amplifiers
    Frequency Min:
    1 GHz
    Frequency Max:
    24 GHz
    P1dB:
    24 dBm
    Psat:
    24.5 dBm
    Gain:
    16 dB
    IP3:
    33 dBm
    Supply Voltage \ Vd Min:
    8 V
    Quiescent Current \ Id:
    225 mA
    Noise Figure:
    3 dB
    Package:
    DIE
    Return Loss Input:
    13 dB
    Return Loss Output:
    16 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD317 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD317 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    96
    On Order
    42
    by 11/25/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $353.59
    25 - 99
    $239.77
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices