Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD316C3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm surface mount package. The CMD316C3 is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers greater than 20 dB of gain with a corresponding output 1 dB compression point of +15 dBm and a noise figure of 2 dB. The CMD316C3 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • Low noise figure
  • High gain broadband performance
  • Single supply voltage
  • Pb-free RoHS compliant 3x3 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD316C3
    Type:
    Amplifiers
    Min Frequency:
    6 GHz
    Max Frequency:
    20 GHz
    P1dB Typ:
    15 dBm
    Gain Typ:
    21 dB
    Noise Figure Typ:
    2 dB
    No Content Available

    Technical Inquiry Request for CMD316C3 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD316C3 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    1467
    On Order
    800
    by 11/16/2026

    1000
    by 12/18/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $71.75
    25 - 99
    $48.65
    100 - 249
    $38.49
    250 - 499
    $36.33
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices