Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD316 is a broadband MMIC low noise amplifier die that is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers greater than 20 dB of gain with a corresponding output 1 dB compression point of +15 dBm and a noise figure of 2 dB. The CMD316 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • Low noise figure
  • High gain broadband performance
  • Single supply voltage
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD316
    Type:
    Die Amplifiers
    Frequency Min:
    6 GHz
    Frequency Max:
    20 GHz
    P1dB:
    15 dBm
    Psat:
    18 dBm
    Gain:
    20.5 dB
    IP3:
    25 dBm
    Supply Voltage \ Vd Min:
    4 V
    Quiescent Current \ Id:
    100 mA
    Noise Figure:
    2 dB
    Package:
    DIE
    Return Loss Input:
    8 dB
    Return Loss Output:
    15 dB
    No Content Available

    Technical Inquiry Request for CMD316 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD316 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    50
    by 1/30/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $63.26
    25 - 99
    $42.90
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices